1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Angle Sander, Collet Type (Rear Exhaust)

AXE GRINDER

Micro Angle Sander, Collet Type (Rear Exhaust)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,148.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This product is ideal for narrow and recessed areas found in molds.
· With a compact and lightweight design as well as hand-friendly soft grip, the user will not experience significant hand fatigue even after extended use.
[Applications]
· Compatible with sleeved tools.
· For deburring, mold processing and cutting in deep holes / tight spaces.

 
Part Number
MSC-120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,148.70

AXE GRINDER 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 35,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.6
Overall Length(mm) 155 Ventilation Rear

Please check the type/dimensions/specifications of the part MSC-120 in the Micro Angle Sander, Collet Type (Rear Exhaust) series.