1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder (Stop Wrench Method)

AXE GRINDER

Micro Grinder (Stop Wrench Method)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,146.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Chucking corresponds to stop wrench type.
· Lightweight with round housing.

 
Part Number
MK-101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,146.80

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 54,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.4 to 0.6
Overall Length(mm) 137 Ventilation Rear

Please check the type/dimensions/specifications of the part MK-101 in the Micro Grinder (Stop Wrench Method) series.