1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Grinder (Noise (60 dBA) / Earthquake Resistant / Durable) (Part Number)

AXE GRINDER

Micro Grinder (Noise (60 dBA) / Earthquake Resistant / Durable)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,212.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This micro grinder employs ideal in-push/out-push for high-speed rotation and heat prevention and is outstandingly robust for its class.
· This product uses urethane for its housing to prevent any cold sensation on the user's hands and the housing is also thicker than usual for workability and ease of use above and beyond that of the typical micro grinder.
· Employs a special blade (molded) with improved durability.

 
Part Number
AX-103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,212.28

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 60,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.4 to 0.6
Overall Length(mm) 133 Ventilation Rear

Please check the type/dimensions/specifications of the part AX-103 in the Micro Grinder (Noise (60 dBA) / Earthquake Resistant / Durable) series.