1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Micro Grinder (Ultra Precision)

AXE GRINDER

Micro Grinder (Ultra Precision)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,704.66/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Suitable for small-diameter grinding stones with shafts (ø1.5 or less).
· Employs a high-precision spindle collet featuring an integrated chuck, body and collet.
· Employs three shielded bearings in the front section and also provides excellent symplectic performance when subject to friction.
· Employs a special blade (molded) with improved durability.

 
Part Number
AX-102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 7,704.66

AXE GRINDER 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 60,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.4 to 0.6
Overall Length(mm) 133 Ventilation Rear

Please check the type/dimensions/specifications of the part AX-102 in the Micro Grinder (Ultra Precision) series.