1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WATERMILLS ® 3-Flute Countersink WMC 90° High-Speed Steel, Long Shank Type

WATERMILLS ® 3-Flute Countersink WMC 90° High-Speed Steel, Long Shank Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,114.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has 3 flutes.
Applications: hole chamfering
tip angle (θ): 90°
Coating type: uncoated

Part Number
WMC063S5L104
WMC083S6L105
WMC104S6L107
WMC124S8L108
WMC165S10L111
WMC205S10L114
WMC250S10L118
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)

฿ 2,114.14

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 6.351.5104(±1)

฿ 2,198.56

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 8.362105(±1)

฿ 2,279.97

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 10.462.5107(±1)

฿ 2,449.43

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 12.482.8108(±1)

฿ 2,612.25

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 16.5103.2111(±1)

฿ 3,276.81

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 20.5103.5114(±1)

฿ 4,289.33

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 25103.8118(±1)

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90° Single blade, two blades Single blade
Tool Material Type High-speed steel Coating Y/N NA Coating Type Non-Coated
Shank diameter tolerance h9