1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WATERMILLS ® 3-Flute Countersink WMC5TA 90° 5% Cobalt High-Speed Steel + TiAlN Coating

WATERMILLS ® 3-Flute Countersink WMC5TA 90° 5% Cobalt High-Speed Steel + TiAlN Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,234.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It has 3 flutes.
Applications: hole chamfering
tip angle (θ): 90°
Coating type: TiAIN

Part Number
WMC5TA043S4L40
WMC5TA063S5L45
WMC5TA083S6L50
WMC5TA104S6L50
WMC5TA124S8L56
WMC5TA165S10L60
WMC5TA205S10L63
WMC5TA250S10L67
WMC5TA310S12L71
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter (D)
(mm)
Shank diameter (φ)
(mm)
Tip diameter
(mm)
Overall Length
(mm)

฿ 1,234.89

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 4.341.340(±1)

฿ 1,336.07

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 6.351.545(±1)

฿ 1,438.96

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 8.36250(±1)

฿ 1,624.70

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 10.462.550(±1)

฿ 1,839.99

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 12.482.856(±1)

฿ 2,315.19

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 16.5103.260(±1)

฿ 2,911.97

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 20.5103.563(±1)

฿ 3,634.06

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 25103.867(±1)

฿ 4,806.38

WMZ Cutting Tools 1 Piece(s) 5 Day(s) 31124.271(±1)

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 90° Single blade, two blades Single blade
Tool Material Type Cobalt HSS Coating Y/N Available Coating Type TiAlN
Shank diameter tolerance h9