1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TC-M/MO Type Tap Collet

KAK MACHINE TOOL

TC-M/MO Type Tap Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,914.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TC type without safety device
· Not affected by processing materials or tap type
· Side lock (with set screw) specification (SB specification) also available
· Recommended for mass production machining and CNC controllers
· Ideal for through screw machining
· Supports center through coolant supply as standard (TC-MO type only) *Use type with oil hole. The standard specification handles feed pump pressures up to 2 MPa, but the SB specification can support feed pump pressures up to 5 MPa.

Part Number
TC412-MO-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,914.29

KAK MACHINE TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Chuck Type Straight collet C2(mm) 33
C3(mm) 20 Operating tap size D meter screw(mm) M12 Length from connection point to tip of tap H1(mm) 43.5
Tip length H3(mm) 20.5 Mass(g) 190

Please check the type/dimensions/specifications of the part TC412-MO-M12 in the TC-M/MO Type Tap Collet series.