(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw S

Screw S

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • It is an edged tool, so handle with care. · Treat the folding blade appropriately after use.

Specifications of LC-302BL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    120
  • Blade Length(mm)
    80
  • Adjustable Replacement Blade
    L​B​-​3​0​P
  • JAN Code
    4​9​7​5​3​6​4​0​2​0​0​6​2
  • Trusco Code
    8​2​0​-​2​9​4​7
  • Specifications
    Main Body Material: Stainless Steel
  • Set content and accessories
    Spare Blade x 2 pcs
  • Mass(g)
    17
Part Number
LC-302BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 134.36

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    120
  • Blade Length(mm)
    80
  • Adjustable Replacement Blade
    L​B​-​3​0​P
  • JAN Code
    4​9​7​5​3​6​4​0​2​0​0​6​2
  • Trusco Code
    8​2​0​-​2​9​4​7
  • Specifications
    Main Body Material: Stainless Steel
  • Set content and accessories
    Spare Blade x 2 pcs
  • Mass(g)
    17

Product Description

[Features]
· Thin, powerful screw lock.
· Strong and rust-resistant stainless steel holder is adopted.
· It includes a device for breaking off blades (a snapper).
· The snapper is a clip type that can be placed in a pocket.
[Applications]
· Cutter for cutting thin objects.

Specifications of LC-302BL

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    120
  • Blade Length(mm)
    80
  • Adjustable Replacement Blade
    L​B​-​3​0​P
  • JAN Code
    4​9​7​5​3​6​4​0​2​0​0​6​2
  • Trusco Code
    8​2​0​-​2​9​4​7
  • Specifications
    Main Body Material: Stainless Steel
  • Set content and accessories
    Spare Blade x 2 pcs
  • Mass(g)
    17
Part Number
LC-302BL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 134.36

TJD CUTTER KNIVES 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1