1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Orbital Sander (Uses Hook & Loop Fastener Sandpaper)

SIN AIR SANDERS

Orbital Sander (Uses Hook & Loop Fastener Sandpaper)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 21,894.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth polishing is possible with smooth elliptical motion.
· Dust suction method.
[Applications]
· Ideal for surface shaping of automobile plate metal, metals and woodwork polishing.
· Putty sanding.

Part Number
SI-3018AM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 21,894.26

SIN AIR SANDERS 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 100×180 Air Consumption(m³/min) 0.25 Operating Air Pressure(Mpa) 0.6
Orbit Diameter(mm) 5 Number of No-load Revolutions(rpm) 7000 Exhaust Rear
Total Length(mm) 315 Details Model Hook and Loop Sheet Type Hose Take-in Port Rc1/4
JAN Code 4571165783641 Trusco Code 794-8441 Mass(g) 1950

Please check the type/dimensions/specifications of the part SI-3018AM in the Orbital Sander (Uses Hook & Loop Fastener Sandpaper) series.