1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mag Tap 3–12 mm

KAN MAGNET TOOL

Mag Tap 3–12 mm
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,959.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small, lightweight, and easy to carry around.
· Tap guide holder that can easily perform accurate tapping operation on plane and side surface.
[Applications]
· For threading work.
· A tool that simplifies work by facilitating tapping of pilot holes in iron plate and steel, etc., with a work stand installed with a powerful magnet.

 
Part Number
MTP-13B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 15,959.25

KAN MAGNET TOOL 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Tap Type Thread-cutting-related tool Dimensions(mm) Magnetic Portion Dimensions: 50 x 58.5 x 55; total Height: 210 Applicable Tap M3~M12
Adsorption Power(kN) 0.8 Stroke Length(mm) 60 JAN Code 4544554012813
Trusco Code 819-9694 Mass(g) 2500 Adsorption Method Permanent magnet type

Please check the type/dimensions/specifications of the part MTP-13B in the Mag Tap 3–12 mm series.