1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cartridge Heater (Part Number)

HKD1 HEATER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,641.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The high nickel alloy used for the heat-generating wire provides excellent electrical insulation, with particularly stable insulation performance maintained at high temperatures.
[Applications]
· Die heating for heating plate / mold.

Part Number
HLF4851
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,641.89

HKD1 HEATER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Power(V) Single-phase 200 Capacity(KW) 0.85 Detailed Type Cartridge Type HL
Sheath Diameter(mm) 12 Sheath Length(mm) 300 Mass(g) 175
Features Lead Wire: Nickel Glass Heat Resistant Electric Wire 300 mm Sheath Material Stainless Steel (SUS304)