1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Heater 200 V 1.5 kW

HKD RUBBER HEATER

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,327.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Specify the HI-LEX H type when the heater surface temperature exceeds 600°C.
  • White foreign matter may appear due to temperature rise, but it is silicone rubber and does not contain any harmful substances.

Product Description

[Features]
· HI-LEX Heater irradiates with a balance of far-infrared light that is easily absorbed into the work material to be heated.
· No problem even with usage methods that come into direct contact with food.
[Applications]
· Drying of Coatings and Resin Coatings
· Food Processing (Drying, Grilling, Etc.)

Part Number
HHE1215
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,327.30

HKD RUBBER HEATER 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Power(V) Single-phase 200 Capacity(KW) 1.5 Detailed Type Non-reflective plate type
Rated Current(A) 7.5 Power Density(W/cm2) 4 Width x Length 12φ×1130mm
Screw diameter M5 Sheath Material High Nickel Heat Resistant Steel + Hilex Coating