1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Thermo Hygrometer - Easy Navi Plus PC-5500TRH (1051-00) (Part Number)

SAA THERMO-HYGROMETERS

Digital Thermo Hygrometer - Easy Navi Plus PC-5500TRH (1051-00)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,720.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Useful as a guideline for preventing seasonal influenza and heat stroke.
· Navigates users through achieving a comfortable living environment by displaying guideline values.
· Provides alarm notification with LED lamp and buzzer sound.
[Applications]
· For environmental management within offices.
· Install in rooms to prevent seasonal influenza and heat stroke at home.

Part Number
PC-5500TRH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,720.00

SAA THERMO-HYGROMETERS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Thermo-hygrometer Detailed Type Wall-Mounting Hole, Desktop Type with Stand Width(mm) 120
Depth(mm) 25 Height(mm) 170 Material ABS Resin, Acrylic Resin
Trusco Code 823-0860 JAN Code 4974425100170 Mass(g) 280
Accessories AA Manganese Batteries x 3

Please check the type/dimensions/specifications of the part PC-5500TRH in the Digital Thermo Hygrometer - Easy Navi Plus PC-5500TRH (1051-00) series.