1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wireless Vernier Caliper E-FW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,500.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It helps shorten the quality control and measurement time.
Just press a button to transmit measurement data.
The measured value is sent simply by pressing a button after measurement is complete.
As a transceiver is embedded in the caliper body, no cable is needed.
The standardly equipped software can generate, from the measurement data, the average value, standard deviation, and pass/fail judgments.
The receiver is a USB type which can be connected to a computer with a single touch. (1 caliper unit is included)

[USB Receiver]
· Model: USB-K1
· Frequency band: 2.4 GHz low power radio
· Power Source: Supplied from USB Terminal
· Reception confirmation: LED lights up when receiving
· Operating temperature range: 0°C – +40°C
· Operating humidity range: 70% and below relative humidity
· Mass: 10 g
· Dimensions: 27 X 50.6 X 13 mm

Part Number
E-FW15
E-FW20
E-FW30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Measurement Length (Range Selection
(mm)
Instrumental Error
(mm)
Mass
(g)

฿ 20,500.25

NKM MEASURING TOOLS 1 Piece(s) 12 Day(s) 101 to 150±0.02165

฿ 22,018.13

NKM MEASURING TOOLS 1 Piece(s) 19 Day(s) 151 to 200±0.02185

฿ 24,854.87

NKM MEASURING TOOLS 1 Piece(s) 8 Day(s) 201~300±0.03270

Loading...

  1. 1

Basic Information

Type Standard caliper Display Method Digital Output terminal for measuring data: with or without Available
With/Without Depth Bar Available Minimum Read Value(mm) 0.01 Power Supply Coin Type Lithium Battery CR2032 x 1 pc
Features Data output count: approx. 50,000; communication distance: 5 m (depends on the surrounding environment.) Specifications Operating temperature range: 0°C to +40°C, operating humidity range: 70% and below relative humidity