1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pic-Test New Pic-Test PC/PCN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,412.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Improved abrasion resistance with a probe with a ruby ball.

Part Number
PC-1AR
PC-1BR
PCN-1AR
PCN-1BR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasuring Range
(mm)
Scale Specification [Accuracy (µm)] Wide range bound accuracy Measuring Force (or Less)
(N)

฿ 4,412.47

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.50-25-050.4

฿ 4,412.47

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.80-40-080.4

฿ 5,046.28

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.50-25-050.3

฿ 5,046.28

OZS MEASURING TOOL 1 Piece(s) 45 Day(s) 0.80-40-080.3

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Maximum Measuring Length (Adjustment Range)(mm) 0 ~ 1
Scale Interval / Minimum Display(mm) 0.01 Scale type Balance scale Waterproof Function Not Included
With / Without measurement data output terminal Not Included [Accuracy (µm)] Adjacent Error(µm) 5 [Accuracy (µm)] Return Error(µm) 3