(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
AESS-450 |
AESS-450-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 305.00 |
SHOVELS | 1 Piece(s) | - | 21 Day(s) | 190 | 1 pc. | ||
฿ 2,478.57 |
SHOVELS | 1 Pack(s) |
20 Pieces Per Package |
Quote | 3800 | 1 Set (20 pcs) |
[Features]
· Very convenient for clearing out charcoal after a barbecue.
· In addition to barbecues, optimal for cleaning up mud from gutters, coal and burnt wood, etc.
Part Number |
---|
AESS-450 |
AESS-450-PACK |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 305.00 |
SHOVELS | 1 Piece(s) | - | 21 Day(s) | 190 | 1 pc. | ||
฿ 2,478.57 |
SHOVELS | 1 Pack(s) |
20 Pieces Per Package |
Quote | 3800 | 1 Set (20 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?