(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Astage, Filing Cabinet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SC-380-BK

  • Product Type
    Drawer
  • Height (mm)
    187
  • Width (mm)
    374
  • Depth (mm)
    152
  • Drawer internal dimensions(mm)
    Drawer 60 (W) X 132 (D) X 37 (H)
  • JAN Code
    4991068143357
  • Mass(g)
    1400
  • Material
    Main Body/Drawer: Polystyrene
  • Accessory
    Rubber Leg Cap x 4 Partition Plate x 20
  • Capacity
    1 pc.
Part Number
SC-380-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 932.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 3 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Drawer
  • Height (mm)
    187
  • Width (mm)
    374
  • Depth (mm)
    152
  • Drawer internal dimensions(mm)
    Drawer 60 (W) X 132 (D) X 37 (H)
  • JAN Code
    4991068143357
  • Mass(g)
    1400
  • Material
    Main Body/Drawer: Polystyrene
  • Accessory
    Rubber Leg Cap x 4 Partition Plate x 20
  • Capacity
    1 pc.

Product Description

[Features]
· For neatly storing small items such as screws, as well as small tools, etc.
· The drawers are clear and enable contents to be seen.
· The backside has a hole convenient for hanging on walls.
· The drawers include partitions that can be used as desired. (No. of partitions: 20)

Specifications of SC-380-BK

  • Product Type
    Drawer
  • Height (mm)
    187
  • Width (mm)
    374
  • Depth (mm)
    152
  • Drawer internal dimensions(mm)
    Drawer 60 (W) X 132 (D) X 37 (H)
  • JAN Code
    4991068143357
  • Mass(g)
    1400
  • Material
    Main Body/Drawer: Polystyrene
  • Accessory
    Rubber Leg Cap x 4 Partition Plate x 20
  • Capacity
    1 pc.
Part Number
SC-380-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 932.72

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 3 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1