Astage Home Box

Brand :
ASTAGE

Caution

    Product Description

    [Features]
    · HB-620 can hold 2 × 18 L or 20 L plastic tanks. (*This is an estimate based on standard plastic tanks for kerosene. Some special sizes are excluded.)
    · Eye holes on the front allow a commercially-available padlock to be attached.
    · HB-880 can hold 4 × 18 L plastic tanks, or 3 × 20 L plastic tanks. (*This is an estimate based on standard plastic tanks for kerosene. Some special sizes are excluded.)
    · Eye holes on the front allow a commercially-available padlock to be attached.
    · The lid of HB-920 can be opened while flush against a wall, allowing for easy access.
    · A pump can be stored standing together with the plastic tanks. (*For pumps that do not attach directly, always remove from the tank before storing.)
    · Eye holes on the front and back allow a commercially-available padlock to be attached.