(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toolbox, Tool Power LT-400, Black

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LT-400-BK

  • Color
    Black
  • Inside Dimension(mm)
    347×147×109
  • JAN Code
    4991068148178
  • Mass(g)
    500
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
LT-400-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 434.36

TOOL BOXES 5 Piece(s) 7 Day(s) 1 pc.

Basic Specifications

  • Color
    Black
  • Inside Dimension(mm)
    347×147×109
  • JAN Code
    4991068148178
  • Mass(g)
    500
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Slim shape optimal for storing long narrow tools such as disk grinders, screwdrivers, wrenches, etc.
· 4 mini-cases with belt hooks (sold separately) can be mounted on the toolbox, 2 on each side.

Specifications of LT-400-BK

  • Color
    Black
  • Inside Dimension(mm)
    347×147×109
  • JAN Code
    4991068148178
  • Mass(g)
    500
  • Material
    Polypropylene
  • Amount Of Content
    1 pc.
Part Number
LT-400-BK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 434.36

TOOL BOXES 5 Piece(s) 7 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1