NF Box (Main Body, Lid)

Brand :
ASTAGE

Caution

    Product Description

    [Features]
    · Convenient and can be stacked (2 can be stacked with NF boxes NF7 and NF11). With scale markings up to 15 cm.
    · Convenient and can be stacked (NF-7 possible with NF11 type NF boxes).
    · Convenient and can be stacked (NF-13 possible with NF25 type NF boxes).
    · Convenient and can be stacked (NF-22 possible with NF45 type NF boxes).
    · NFF is a lid for NF boxes.
    · NFF-1.5 comes with scale markings up to 15 cm.
    · NFF-7 comes with scale markings up to 25 cm.
    · NFF-13 comes with scale markings up to 35 cm.
    · NFF-22 comes with scale markings up to 43 cm.
    · NFF-50 is a lid for NF boxes. With scale markings up to 60 cm.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    NF Box (Main Body, Lid) | ASTAGE | MISUMI Thailand