(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutter Knife A Type

Cutter Knife A Type

You can add up to 6 items to the comparison list.

Loading...

Specifications of A300GRP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    B​A​-​1​0​P​・​B​A​-​5​0​P​・​B​A​-​1​5​0​・​B​A​-​5​2​P​・​B​A​-​1​6​0​E​・​B​A​-​4​0​0​0​-​O​N
  • Trusco Code
    336-7053
  • JAN Code
    4​9​0​4​0​1​1​0​1​0​7​6​7
  • Mass(g)
    49
Part Number
A300GRP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 126.00

NTC CUTTER KNIFE 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    B​A​-​1​0​P​・​B​A​-​5​0​P​・​B​A​-​1​5​0​・​B​A​-​5​2​P​・​B​A​-​1​6​0​E​・​B​A​-​4​0​0​0​-​O​N
  • Trusco Code
    336-7053
  • JAN Code
    4​9​0​4​0​1​1​0​1​0​7​6​7
  • Mass(g)
    49

Specifications of A300GRP

  • Product Type
    Cutter knife
  • Main body, Spare Blade
    Main Body
  • Blade thickness(mm)
    0.38
  • Overall Length(mm)
    147
  • Compatible Replacement Blades
    B​A​-​1​0​P​・​B​A​-​5​0​P​・​B​A​-​1​5​0​・​B​A​-​5​2​P​・​B​A​-​1​6​0​E​・​B​A​-​4​0​0​0​-​O​N
  • Trusco Code
    336-7053
  • JAN Code
    4​9​0​4​0​1​1​0​1​0​7​6​7
  • Mass(g)
    49
Part Number
A300GRP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 126.00

NTC CUTTER KNIFE 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1