1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS Nejitaru Felt Wheel (Hexagonal Shaft)

BS Nejitaru Felt Wheel (Hexagonal Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Gently apply to the target object.
· Apply white bar / blue bar coating to give metal a mirror polish.
· Uses Japan-made felt and shafts.
[Applications]
· For polishing stainless steel, aluminum, brass, and metal, and for glass.

Part Number
85803
85804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Trusco Code JAN Code Mass
(g)

฿ 445.09

ICG SHANK MOUNTED FELT WHEELS 1 Piece(s) 31 Day(s) 50410-3866495198985803750

฿ 333.87

ICG SHANK MOUNTED FELT WHEELS 1 Piece(s) 31 Day(s) 30410-3874495198985804434

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Width(mm) 25
Shaft Diameter(mm) 6.3 Detailing Type Soft Type Shaft Length(mm) 40
Maximum Operating Rotational Speed(min-1 (r.p.m)) 3000 Accessory Dedicated Hex Shaft 1 pc