1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS Nejitaru Scolight U-Shaped Wheel (Hexagonal Shaft)

BS Nejitaru Scolight U-Shaped Wheel (Hexagonal Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 491.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The power of the fiber results in mild work with no jams.
· Material is highly resistant to shaving.
[Applications]
· For polishing stainless steel and metal, removing dirt, and polishing woodwork, the insides of pipes, corners, and bottom surfaces.

Part Number
80601
80602
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code JAN Code Mass
(g)

฿ 493.09

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 180410-3742495198980601450

฿ 491.57

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 31 Day(s) 320410-3751495198980602140

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Diameter(mm) 50
Width(mm) 40 Shaft Diameter(mm) 6.3 Shaft Length(mm) 40
Maximum Operating Rotational Speed(min-1 (r.p.m)) 3000 Number of Layers(Sheets) Number of Non-woven Fabric (Pieces): 20 Material Alumina Abrasive Material
Accessory Dedicated Hex Shaft 1 pc