1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS Nejitaru Rust Removable Wheel (Hexagonal Shaft)

BS Nejitaru Rust Removable Wheel (Hexagonal Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 333.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tears off using the force of the extremely strong fiber.
[Applications]
· Used for stripping off adhered rust, removing paint, and removing burns and dirt.

Part Number
84803
84804
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Trusco Code JAN Code Mass
(g)

฿ 426.91

ICG WHEELS WITH NYLON AXIS 1 Piece(s) 31 Day(s) 50410-3823495198984803855

฿ 333.87

ICG WHEELS WITH NYLON AXIS 1 Piece(s) 31 Day(s) 30410-3831495198984804534

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Width(mm) 25
Shaft Diameter(mm) 6.3 Particle Size(#) 36 Equivalent Shaft Length(mm) 40
Maximum Operating Rotational Speed(min-1 (r.p.m)) 3000 Material Silicon Carbide Abrasive Material Accessory Dedicated Hex Shaft 1 pc