1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS Nejitaru Delight Wheel (Hexagonal Shaft)

BS Nejitaru Delight Wheel (Hexagonal Shaft)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 408.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Abrasive grains are embedded in the special fibers to enable simple glazing.
[Applications]
· For polishing stainless steel and metal, cleaning, and woodwork.

Part Number
86809
86812
86823
86824
86825
86826
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDiameter
(mm)
Particle Size
(#)
Number of Layers
(Sheets)
Trusco Code JAN Code Mass
(g)

฿ 408.35

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 30400Number of Non-woven Fabric (Pieces): 28410-4013495198986809836

฿ 518.13

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 50400Number of Non-woven Fabric (Pieces): 43410-4048495198986812860

฿ 408.35

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 30600Number of Non-woven Fabric (Pieces): 30410-4056495198986823436

฿ 429.02

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 301000Number of Non-woven Fabric (Pieces): 30410-4064495198986824136

฿ 518.13

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 50600Number of Non-woven Fabric (Pieces): 50410-4072495198986825860

฿ 518.13

ICG NYLON WHEEL WITH SHAFT 1 Piece(s) 5 Day(s) 501000Number of Non-woven Fabric (Pieces): 50410-4081495198986826560

Loading...

  1. 1

Basic Information

Use Polishing Type Flap With Shaft Mounted Width(mm) 25
Shaft Diameter(mm) 6.3 Shaft Length(mm) 40 Maximum Operating Rotational Speed(min-1 (r.p.m)) 3000
Material Emery, Alumina Abrasive Accessory Dedicated Hex Shaft 1 pc