1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

BS Nejitaru Flap Wheel (Hexagonal Shaft) Dedicated Hexagonal Shaft

ICG FLAP WHEELS WITH SHAFT

BS Nejitaru Flap Wheel (Hexagonal Shaft) Dedicated Hexagonal Shaft
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 167.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●Use polishing force of sandpaper and moderate elasticity to smoothly polish the target object.

Usage

●Stainless steel, metal polishing, rust, paint removal, woodwork, burring in pipe, corner, bottom polishing. 
●Working Tool: Rechargeable impact screwdriver.

Specification

●Shaft Diameter x Shaft Length(mm):6.3 x 40
●SPQ(piece):5

Materials

●Alumina Abrasive

Accessories

●Dedicated Hexagonal Shaft 1 Pieces
Part Number
89802
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 167.00

ICG FLAP WHEELS WITH SHAFT 10 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Type Flap With Shaft Mounted Shaft Diameter(mm) 6.3 Shaft Length(mm) 40
Trusco Code 410-4099 JAN Code 4951989898026 Mass(g) 20

Please check the type/dimensions/specifications of the part 89802 in the BS Nejitaru Flap Wheel (Hexagonal Shaft) Dedicated Hexagonal Shaft series.