1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Cover A, for 120 millimeter use

STM CUTTING TOOLS

Safety Cover A, for 120 millimeter use
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,707.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It is stable and secure.
·Equipped with anti-winding protection for electric drill cords.
·It is safe because the chips do not get in your eyes.
·A cover that prevents danger and chips from scattering when cutting a universal cone.
·For free cone size 30 x 120mm.
[Applications]
·Downlight installation work.
·When drilling holes for downlights, pipes, ducts, etc.

Part Number
5006A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,707.31

STM CUTTING TOOLS 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Size(mm) Height: 135, Width: 206 Shaft Diameter d(mm) 10 JAN Code 4962660360503
Trusco Code 392-7296 Contents Safety Cover, Hexagonal Wrench, Adapter for Short Shafts

Please check the type/dimensions/specifications of the part 5006A in the Safety Cover A, for 120 millimeter use series.