(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interchangeable Micro Screwdriver

Interchangeable Micro Screwdriver

You can add up to 6 items to the comparison list.

Loading...

Specifications of 135938

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Single Item / Set Classification
    Set Parts
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.23 ~ 0.5
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    1.5 ~ 2
  • Shank Diameter(mm)
    4
  • JAN Code
    4013288178343
  • Trusco Code
    766-0766
  • Set Content
    10 Units (44 mm bit: (-)0.23, 0.40, 0.50, (+)00, 0, 1, hex 1.5, 2.0, T5, T6)
  • Accessories
    Mobile Case
  • Mass(g)
    141
Part Number
135938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,127.87

WER1 PRECISION DRIVER 1 Piece(s) 5 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Single Item / Set Classification
    Set Parts
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.4 / 0.5 / 0.23
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    2 / 1.5
  • Shank Diameter(mm)
    4
  • JAN Code
    4013288178343
  • Trusco Code
    766-0766
  • Set Content
    10 Units (44 mm bit: (-)0.23, 0.40, 0.50, (+)00, 0, 1, hex 1.5, 2.0, T5, T6)
  • Accessories
    Mobile Case
  • Mass(g)
    141

Product Description

Micro screwdriver set for precision work.
[Features]
・ Interchangeable.
・ Handle + bit set.
・ With a zone that can rotate quickly.
·Comes with a precision adjustment aim (hexagonal).
・ Designed to transmit stronger torque with your fingers.
・ Comes with a dedicated pouch that can be securely stored.
[Applications]
・ Ideal for assembling electronic parts, etc.

Specifications of 135938

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No.00 / No. 0 / No. 1
  • Single Item / Set Classification
    Set Parts
  • Tip Size, Slotted (-) Blade Thickness (mm) B2
    0.23 ~ 0.5
  • (Box / Hexagonal / Ball Point) Two-sided Width Dimension (mm)
    1.5 ~ 2
  • Shank Diameter(mm)
    4
  • JAN Code
    4013288178343
  • Trusco Code
    766-0766
  • Set Content
    10 Units (44 mm bit: (-)0.23, 0.40, 0.50, (+)00, 0, 1, hex 1.5, 2.0, T5, T6)
  • Accessories
    Mobile Case
  • Mass(g)
    141
Part Number
135938
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,127.87

WER1 PRECISION DRIVER 1 Piece(s) 5 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1