(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Craft foam, compact, VDE, set

Craft foam, compact, VDE, set

You can add up to 6 items to the comparison list.

Loading...

Specifications of 059030

  • Single Item / Set Classification
    Set Parts
  • Applicable Standard
    European Standard EN60900
  • JAN Code
    4013288173508
  • Trusco Code
    483-9196
  • Mass(g)
    565
  • Set Content
    17 Points (Bit Holder (817 VDE) X 2, Bit (+) 1, (+) 2, (-) 2.5, (-) 3.5, (-) 4.0, (-) 5.5, (-) 6.5, PZ1, PZ2, (+) (-) PZ1, (+) (-) PZ2, T10, T15, T20, T25)
  • Specifications
    1,000 V insulated
Part Number
059030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,368.73

WER KRAFTFORM KOMPAKT VDE SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Applicable Standard
    European Standard EN60900
  • JAN Code
    4013288173508
  • Trusco Code
    483-9196
  • Mass(g)
    565
  • Set Content
    17 Points (Bit Holder (817 VDE) X 2, Bit (+) 1, (+) 2, (-) 2.5, (-) 3.5, (-) 4.0, (-) 5.5, (-) 6.5, PZ1, PZ2, (+) (-) PZ1, (+) (-) PZ2, T10, T15, T20, T25)
  • Specifications
    1,000 V insulated

Product Description

[Features]
· With 2 handles included, it improves work efficiency by eliminating the need to frequently interchange bits for electrical construction work.

Specifications of 059030

  • Single Item / Set Classification
    Set Parts
  • Applicable Standard
    European Standard EN60900
  • JAN Code
    4013288173508
  • Trusco Code
    483-9196
  • Mass(g)
    565
  • Set Content
    17 Points (Bit Holder (817 VDE) X 2, Bit (+) 1, (+) 2, (-) 2.5, (-) 3.5, (-) 4.0, (-) 5.5, (-) 6.5, PZ1, PZ2, (+) (-) PZ1, (+) (-) PZ2, T10, T15, T20, T25)
  • Specifications
    1,000 V insulated
Part Number
059030
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 6,368.73

WER KRAFTFORM KOMPAKT VDE SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1