(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screwdriver Set Craft Form XXL TX

Screwdriver Set Craft Form XXL TX

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • VDE screwdriver size -2.5 does not include laser tip.

Specifications of 051011

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2.5 ~ 7
  • Single Item / Set Classification
    Set Parts
  • JAN Code
    4013288144225
  • Trusco Code
    479-3021
  • Material
    Shaft: Special Tool Steel, Grip: Composite Material
  • Set Content
    12 Pcs. (VDE Driver (-) 2.5, 3.5, Voltage Tester (-) 3, Driver (-) 4, (+) No. 2, Phillips 1, Phillips 2, T15, T20, T25, Chisel (-) 5.5, 7.0)
  • Accessories
    With Rack
  • Mass(g)
    1230
Part Number
051011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,562.13

WER SCREWDRIVER SET 1 Piece(s) 31 Day(s)

Basic Specifications

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    3 / 4 / 7 / 5.5 / 2.5 / 3.5
  • Single Item / Set Classification
    Set Parts
  • JAN Code
    4013288144225
  • Trusco Code
    479-3021
  • Material
    Shaft: Special Tool Steel, Grip: Composite Material
  • Set Content
    12 Pcs. (VDE Driver (-) 2.5, 3.5, Voltage Tester (-) 3, Driver (-) 4, (+) No. 2, Phillips 1, Phillips 2, T15, T20, T25, Chisel (-) 5.5, 7.0)
  • Accessories
    With Rack
  • Mass(g)
    1230

Product Description

[Features]
· Wera's best-selling screwdriver set.
· The lasered tip provides exceptional bite into screws.
· Special grip design provides an easy grip and comfortable fit.

Specifications of 051011

  • Standards for Tip Shape
    Combination
  • Tip Size Plus (+)
    No. 2
  • Tip Size, Slotted (-) Blade Width (mm) B1
    2.5 ~ 7
  • Single Item / Set Classification
    Set Parts
  • JAN Code
    4013288144225
  • Trusco Code
    479-3021
  • Material
    Shaft: Special Tool Steel, Grip: Composite Material
  • Set Content
    12 Pcs. (VDE Driver (-) 2.5, 3.5, Voltage Tester (-) 3, Driver (-) 4, (+) No. 2, Phillips 1, Phillips 2, T15, T20, T25, Chisel (-) 5.5, 7.0)
  • Accessories
    With Rack
  • Mass(g)
    1230
Part Number
051011
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 4,562.13

WER SCREWDRIVER SET 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1