(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jacketed Pressure Vessel, Ferrule Open, Pressure Feeding Unit, PCN-F-J Series

Jacketed Pressure Vessel, Ferrule Open, Pressure Feeding Unit, PCN-F-J Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 262,074.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1372-44 SALE
62-1372-45 SALE
62-1372-46 SALE
62-1372-47 SALE
62-1372-48 SALE
62-1372-49 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Set Contents Weight Inner Diameter (Jacket) Product Detail Type

฿ 262,074.00

฿ 215,817.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L Accessory set: Pressurization port, safety valve, liquid delivery port, pressure gauge 17 kg ø259.4 mm × overall height H 421 mm Pressure feeding unit, 10 L

฿ 283,060.00

฿ 233,099.91

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L Accessory set: Pressurization port, safety valve, liquid delivery port, pressure gauge 24.5 kg ø309.5 mm × overall height H 522 mm Pressure feeding unit, 20 L

฿ 326,009.00

฿ 268,468.41

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 34 kg ø345.6 mm × overall height H 537 mm Pressure feeding unit, 30 L

฿ 383,109.00

฿ 315,490.26

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 43 kg ø396.4 mm × overall height H 572 mm Pressure feeding unit, 40 L

฿ 419,223.00

฿ 345,230.14

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 49.5 kg ø450 mm × overall height H 572 mm Pressure feeding unit, 50 L

฿ 440,210.00

฿ 362,512.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 60 kg ø450 mm × overall height H 812 mm Pressure feeding unit, 80 L

Basic Specifications

  • Materials
    Container main body, lid, handle, and skirt: SUS304; Clamp band: SCS13; Seal: silicone rubber (option/fluoroelastomer); Jacket nozzle: 1S ferrule
  • Operating Pressure
    Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Operating pressure: Main body 0 to 0.18 MPa, jacket 0 to 0.18 MPa
·Surface treatment: Inner and outer surface buffing

Part Number
62-1372-44 SALE
62-1372-45 SALE
62-1372-46 SALE
62-1372-47 SALE
62-1372-48 SALE
62-1372-49 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Set Contents Weight Inner Diameter (Jacket) Product Detail Type

฿ 262,074.00

฿ 215,817.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L Accessory set: Pressurization port, safety valve, liquid delivery port, pressure gauge 17 kg ø259.4 mm × overall height H 421 mm Pressure feeding unit, 10 L

฿ 283,060.00

฿ 233,099.91

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L Accessory set: Pressurization port, safety valve, liquid delivery port, pressure gauge 24.5 kg ø309.5 mm × overall height H 522 mm Pressure feeding unit, 20 L

฿ 326,009.00

฿ 268,468.41

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 34 kg ø345.6 mm × overall height H 537 mm Pressure feeding unit, 30 L

฿ 383,109.00

฿ 315,490.26

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 43 kg ø396.4 mm × overall height H 572 mm Pressure feeding unit, 40 L

฿ 419,223.00

฿ 345,230.14

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 49.5 kg ø450 mm × overall height H 572 mm Pressure feeding unit, 50 L

฿ 440,210.00

฿ 362,512.94

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass 60 kg ø450 mm × overall height H 812 mm Pressure feeding unit, 80 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1