(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flange Open Pressurized Container, Pressure Feeding Unit, PCN-O Series

Flange Open Pressurized Container, Pressure Feeding Unit, PCN-O Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 296,726.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1372-10 SALE
62-1372-11 SALE
62-1372-12 SALE
62-1372-13 SALE
62-1372-14 SALE
62-1372-15 SALE
62-1372-16 SALE
62-1372-17 SALE
62-1372-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Materials Weight Inner Diameter Product Detail Type

฿ 296,726.00

฿ 244,353.86

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L Container main body / skirt / lid: SUS304; O-ring: silicone rubber 22 kg ø259.4 mm × height H 374 mm Pressure feeding unit, 10 L

฿ 298,679.00

฿ 245,962.16

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 24 kg ø259.4 mm × height H 564 mm Pressure feeding unit, 20 L

฿ 322,103.00

฿ 265,251.82

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 32 kg ø309.5 mm × height H 562 mm Pressure feeding unit, 30 L

฿ 355,779.00

฿ 292,984.01

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 35 kg ø345.6 mm × height H 619 mm Pressure feeding unit, 40 L

฿ 397,750.00

฿ 327,547.13

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 43 kg ø396.4 mm × height H 631 mm Pressure feeding unit, 50 L

฿ 414,831.00

฿ 341,613.33

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 48 kg ø396.4 mm × height H 861 mm Pressure feeding unit, 80 L

฿ 516,343.00

฿ 425,208.46

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 61 kg ø500 mm × height H 766 mm Pressure feeding unit, 100 L

฿ 537,326.00

฿ 442,487.96

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 67 kg ø500 mm × height H 1,016 mm Pressure feeding unit, 150 L

฿ 651,527.00

฿ 536,532.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 86 kg ø550 mm × height H 1,106 mm Pressure feeding unit, 200 L

Basic Specifications

  • Set Contents
    Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass
  • Operating Pressure
    0 to 0.18 MPa
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Accessory set: Pressurizing port, safety valve, liquid feeding port, pressure gauge, sight glass
·Operating pressure: 0 to 0.18 MPa
·Surface treatment: Inner and outer surface buffing

Part Number
62-1372-10 SALE
62-1372-11 SALE
62-1372-12 SALE
62-1372-13 SALE
62-1372-14 SALE
62-1372-15 SALE
62-1372-16 SALE
62-1372-17 SALE
62-1372-18 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Materials Weight Inner Diameter Product Detail Type

฿ 296,726.00

฿ 244,353.86

METAL CONTAINERS 1 Piece(s) 40 Day(s) 10L Container main body / skirt / lid: SUS304; O-ring: silicone rubber 22 kg ø259.4 mm × height H 374 mm Pressure feeding unit, 10 L

฿ 298,679.00

฿ 245,962.16

METAL CONTAINERS 1 Piece(s) 40 Day(s) 20L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 24 kg ø259.4 mm × height H 564 mm Pressure feeding unit, 20 L

฿ 322,103.00

฿ 265,251.82

METAL CONTAINERS 1 Piece(s) 40 Day(s) 30L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 32 kg ø309.5 mm × height H 562 mm Pressure feeding unit, 30 L

฿ 355,779.00

฿ 292,984.01

METAL CONTAINERS 1 Piece(s) 40 Day(s) 40L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 35 kg ø345.6 mm × height H 619 mm Pressure feeding unit, 40 L

฿ 397,750.00

฿ 327,547.13

METAL CONTAINERS 1 Piece(s) 40 Day(s) 50L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 43 kg ø396.4 mm × height H 631 mm Pressure feeding unit, 50 L

฿ 414,831.00

฿ 341,613.33

METAL CONTAINERS 1 Piece(s) 40 Day(s) 80L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 48 kg ø396.4 mm × height H 861 mm Pressure feeding unit, 80 L

฿ 516,343.00

฿ 425,208.46

METAL CONTAINERS 1 Piece(s) 40 Day(s) 100L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 61 kg ø500 mm × height H 766 mm Pressure feeding unit, 100 L

฿ 537,326.00

฿ 442,487.96

METAL CONTAINERS 1 Piece(s) 40 Day(s) 150L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 67 kg ø500 mm × height H 1,016 mm Pressure feeding unit, 150 L

฿ 651,527.00

฿ 536,532.48

METAL CONTAINERS 1 Piece(s) 40 Day(s) 200L Container main body, handle, skirt, and lid: SUS304; O-ring: silicone rubber 86 kg ø550 mm × height H 1,106 mm Pressure feeding unit, 200 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1