(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Airtight Container, Graduated (Clip Type), CTH-M Series

Stainless Steel Airtight Container, Graduated (Clip Type), CTH-M Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,433.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1371-57
62-1371-58
62-1371-59
62-1371-60
62-1371-61
62-1371-62
62-1371-63
62-1371-64
62-1371-65
62-1371-66
62-1371-67
62-1371-68
62-1371-69
62-1371-70
62-1371-71
62-1371-72
62-1371-73
62-1371-74
62-1371-75
62-1371-76
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 6,433.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.3 kg ø180 mm × H180 mm Graduated, (clip type), 4 L

฿ 7,288.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.6 kg ø210 mm × H210 mm Graduated, (clip type), 7 L

฿ 8,372.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.1 kg ø240 mm × H240 mm Graduated, (clip type), 10 L

฿ 9,453.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.7 kg ø270 mm × H270 mm Graduated, (clip type), 15 L

฿ 10,307.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.2 kg ø300 mm × H300 mm Graduated, (clip type), 20 L

฿ 12,470.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.0 kg ø330 mm × H330 mm Graduated, (clip type), 25 L

฿ 14,692.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.2 kg ø360 mm × H360 mm Graduated, (clip type), 36 L

฿ 16,855.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 5.9 kg ø387 mm × H390 mm Graduated, (clip type), 45 L

฿ 18,107.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.8 kg ø387 mm × H480 mm Graduated, (clip type), 50 L

฿ 20,268.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 8.1 kg ø430 mm × H450 mm Graduated, (clip type), 65 L

฿ 21,463.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 8.9 kg ø430 mm × H520 mm Graduated, (clip type), 70 L

฿ 24,598.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 10.6 kg ø470 mm × H470 mm Graduated, (clip type), 80 L

฿ 26,248.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 12.3 kg ø470 mm × H600 mm Graduated, (clip type), 100 L

฿ 37,977.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 17.8 kg ø565 mm × H630 mm Graduated, (clip type), 150 L

฿ 42,418.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 22.7 kg ø565 mm × H930 mm Graduated, (clip type), 200 L

฿ 94,436.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 300L 34 kg ø635 mm × H1,030 mm Graduated, (clip type), 300 L

฿ 122,010.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 400L 51 kg ø770 mm × H930 mm Graduated, (clip type), 400 L

฿ 144,460.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 500L 60 kg ø770 mm × H1,130 mm Graduated, (clip type), 500 L

฿ 257,194.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 750L 83 kg ø1,000 mm × H1,065 mm Graduated, (clip type), 750 L

฿ 295,263.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1000L 99 kg ø1,000 mm × H1,390 mm Graduated, (clip type), 1,000 L

Basic Specifications

  • Materials
    Container main body, lid, handle, and latch: SUS304; Seal: silicone rubber (product compliant with the Food Sanitation Act of Japan)
  • Graduation Length
    approx. 25 mm
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Materials: Container main body, lid, handle, and latch: SUS304; Packing: silicone rubber (product compliant with the Food Sanitation Act of Japan)
·Surface treatment: Inner and outer surface buffing

Part Number
62-1371-57
62-1371-58
62-1371-59
62-1371-60
62-1371-61
62-1371-62
62-1371-63
62-1371-64
62-1371-65
62-1371-66
62-1371-67
62-1371-68
62-1371-69
62-1371-70
62-1371-71
62-1371-72
62-1371-73
62-1371-74
62-1371-75
62-1371-76
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Dimensions
(mm)
Product Detail Type

฿ 6,433.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.3 kg ø180 mm × H180 mm Graduated, (clip type), 4 L

฿ 7,288.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.6 kg ø210 mm × H210 mm Graduated, (clip type), 7 L

฿ 8,372.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.1 kg ø240 mm × H240 mm Graduated, (clip type), 10 L

฿ 9,453.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 2.7 kg ø270 mm × H270 mm Graduated, (clip type), 15 L

฿ 10,307.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 3.2 kg ø300 mm × H300 mm Graduated, (clip type), 20 L

฿ 12,470.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.0 kg ø330 mm × H330 mm Graduated, (clip type), 25 L

฿ 14,692.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 5.2 kg ø360 mm × H360 mm Graduated, (clip type), 36 L

฿ 16,855.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 45L 5.9 kg ø387 mm × H390 mm Graduated, (clip type), 45 L

฿ 18,107.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 50L 6.8 kg ø387 mm × H480 mm Graduated, (clip type), 50 L

฿ 20,268.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 65L 8.1 kg ø430 mm × H450 mm Graduated, (clip type), 65 L

฿ 21,463.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 70L 8.9 kg ø430 mm × H520 mm Graduated, (clip type), 70 L

฿ 24,598.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 80L 10.6 kg ø470 mm × H470 mm Graduated, (clip type), 80 L

฿ 26,248.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 100L 12.3 kg ø470 mm × H600 mm Graduated, (clip type), 100 L

฿ 37,977.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 150L 17.8 kg ø565 mm × H630 mm Graduated, (clip type), 150 L

฿ 42,418.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 200L 22.7 kg ø565 mm × H930 mm Graduated, (clip type), 200 L

฿ 94,436.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 300L 34 kg ø635 mm × H1,030 mm Graduated, (clip type), 300 L

฿ 122,010.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 400L 51 kg ø770 mm × H930 mm Graduated, (clip type), 400 L

฿ 144,460.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 500L 60 kg ø770 mm × H1,130 mm Graduated, (clip type), 500 L

฿ 257,194.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 750L 83 kg ø1,000 mm × H1,065 mm Graduated, (clip type), 750 L

฿ 295,263.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 1000L 99 kg ø1,000 mm × H1,390 mm Graduated, (clip type), 1,000 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1