(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hopper Type Airtight Container With PTFE Seal, HT-CTH-PTFE Series

Hopper Type Airtight Container With PTFE Seal, HT-CTH-PTFE Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 52,553.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1370-26 SALE
62-1370-27 SALE
62-1370-28 SALE
62-1370-29 SALE
62-1370-30 SALE
62-1370-31 SALE
62-1370-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Product Detail Type

฿ 52,553.00

฿ 42,042.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.5 kg 4L

฿ 53,975.00

฿ 43,180.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.9 kg 7L

฿ 56,597.00

฿ 45,277.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg 10L

฿ 59,100.00

฿ 47,280.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg 15L

฿ 62,403.00

฿ 49,922.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 4.0 kg 20L

฿ 64,737.00

฿ 51,789.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.6 kg 25L

฿ 68,325.00

฿ 51,243.75

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 6.6 kg 36L

Basic Specifications

  • Drain Size
    1.5S
  • Materials
    Container main body, lid, handle, and latch: SUS304; Seal: PTFE
  • Surface Treatment
    Inner and outer surface buffing

Product Description

[Specifications]
·Materials: Container main body, lid, handle, and latch: SUS304; Packing: PTFE
·Surface treatment: Inner and outer surface buffing

Part Number
62-1370-26 SALE
62-1370-27 SALE
62-1370-28 SALE
62-1370-29 SALE
62-1370-30 SALE
62-1370-31 SALE
62-1370-32 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Weight Product Detail Type

฿ 52,553.00

฿ 42,042.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 1.5 kg 4L

฿ 53,975.00

฿ 43,180.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 1.9 kg 7L

฿ 56,597.00

฿ 45,277.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 2.3 kg 10L

฿ 59,100.00

฿ 47,280.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 3.3 kg 15L

฿ 62,403.00

฿ 49,922.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 4.0 kg 20L

฿ 64,737.00

฿ 51,789.60

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 4.6 kg 25L

฿ 68,325.00

฿ 51,243.75

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 6.6 kg 36L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1