(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-1369-02 |
62-1369-03 |
62-1369-04 |
62-1369-05 |
62-1369-06 |
62-1369-07 |
62-1369-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Total height (mm) |
Container dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,600.00 ฿ 12,480.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | 1.7 kg | 380 | ø180×H180mm | With flat steel legs, 4 L | ||
฿ 16,227.00 ฿ 12,981.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 7L | 2 kg | 410 | ø210×H210mm | With flat steel legs, 7 L | ||
฿ 16,968.00 ฿ 13,574.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 2.4 kg | 440 | ø240×H240mm | With flat steel legs, 10 L | ||
฿ 18,277.00 ฿ 14,621.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3.2 kg | 470 | ø270×H270mm | With flat steel legs, 15 L | ||
฿ 19,133.00 ฿ 15,306.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 3.7 kg | 500 | ø300×H300mm | With flat steel legs, 20 L | ||
฿ 23,685.00 ฿ 18,948.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 4.4 kg | 530 | ø330×H330mm | With flat steel legs, 25 L | ||
฿ 25,053.00 ฿ 20,042.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 5.8 kg | 560 | ø360×H360mm | With flat steel legs, 36 L |
[Specifications]
・ Material: SUS304
·Spigot: Nominal diameter 13 / brass + plating (O-ring: NBR)
Part Number |
---|
62-1369-02 |
62-1369-03 |
62-1369-04 |
62-1369-05 |
62-1369-06 |
62-1369-07 |
62-1369-08 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Total height (mm) |
Container dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 15,600.00 ฿ 12,480.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 4 L | 1.7 kg | 380 | ø180×H180mm | With flat steel legs, 4 L | ||
฿ 16,227.00 ฿ 12,981.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 7L | 2 kg | 410 | ø210×H210mm | With flat steel legs, 7 L | ||
฿ 16,968.00 ฿ 13,574.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 2.4 kg | 440 | ø240×H240mm | With flat steel legs, 10 L | ||
฿ 18,277.00 ฿ 14,621.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3.2 kg | 470 | ø270×H270mm | With flat steel legs, 15 L | ||
฿ 19,133.00 ฿ 15,306.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 20L | 3.7 kg | 500 | ø300×H300mm | With flat steel legs, 20 L | ||
฿ 23,685.00 ฿ 18,948.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 25L | 4.4 kg | 530 | ø330×H330mm | With flat steel legs, 25 L | ||
฿ 25,053.00 ฿ 20,042.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 36L | 5.8 kg | 560 | ø360×H360mm | With flat steel legs, 36 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?