(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
62-1368-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Valve port diameter | Weight | Total height (mm) |
Container dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,418.00 ฿ 21,134.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3/8B | 3.4 kg | 470 | ø270×H270mm | With flat steel legs, 15 L |
[Specifications]
·Materials: SUS304/SCS14 (main body packing: silicone rubber)
Part Number |
---|
62-1368-90 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Valve port diameter | Weight | Total height (mm) |
Container dimensions | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,418.00 ฿ 21,134.40 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3/8B | 3.4 kg | 470 | ø270×H270mm | With flat steel legs, 15 L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?