(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Airtight Container With Ball Valve, With Flat Steel Legs, CTHV-FL Series

Stainless Steel Airtight Container With Ball Valve, With Flat Steel Legs, CTHV-FL Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 22,205.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1368-80 SALE
62-1368-81 SALE
62-1368-82 SALE
62-1368-83 SALE
62-1368-84 SALE
62-1368-85 SALE
62-1368-86 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Nozzle length Valve port diameter Weight Total height
(mm)
Container dimensions Product Detail Type

฿ 22,205.00

฿ 17,764.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 111mm 1/4B 1.9 kg 380 ø180×H180mm With flat steel legs, 4 L

฿ 23,400.00

฿ 18,720.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 111mm 1/4B 2 kg 410 ø210×H210mm With flat steel legs, 7 L

฿ 25,508.00

฿ 20,406.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 111mm 1/4B 2.4 kg 440 ø240×H240mm With flat steel legs, 10 L

฿ 29,038.00

฿ 23,230.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 124mm 3/8B 3.2 kg 470 ø270×H270mm With flat steel legs, 15 L

฿ 30,235.00

฿ 24,188.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 124mm 3/8B 3.7 kg 500 ø300×H300mm With flat steel legs, 20 L

฿ 36,268.00

฿ 29,014.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 124mm 3/8B 4.4 kg 530 ø330×H330mm With flat steel legs, 25 L

฿ 39,515.00

฿ 31,612.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 166mm 3/4B 5.8 kg 560 ø360×H360mm With flat steel legs, 36 L

Basic Specifications

  • Materials
    SUS304/SCS14 (main body seal: silicone rubber)

Product Description

[Features]·A sealed stainless steel container with flat steel legs. ·Equipped with a stainless steel ball valve and a PTFE seal.

Part Number
62-1368-80 SALE
62-1368-81 SALE
62-1368-82 SALE
62-1368-83 SALE
62-1368-84 SALE
62-1368-85 SALE
62-1368-86 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Nozzle length Valve port diameter Weight Total height
(mm)
Container dimensions Product Detail Type

฿ 22,205.00

฿ 17,764.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 4 L 111mm 1/4B 1.9 kg 380 ø180×H180mm With flat steel legs, 4 L

฿ 23,400.00

฿ 18,720.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 7L 111mm 1/4B 2 kg 410 ø210×H210mm With flat steel legs, 7 L

฿ 25,508.00

฿ 20,406.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 10L 111mm 1/4B 2.4 kg 440 ø240×H240mm With flat steel legs, 10 L

฿ 29,038.00

฿ 23,230.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 15L 124mm 3/8B 3.2 kg 470 ø270×H270mm With flat steel legs, 15 L

฿ 30,235.00

฿ 24,188.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 20L 124mm 3/8B 3.7 kg 500 ø300×H300mm With flat steel legs, 20 L

฿ 36,268.00

฿ 29,014.40

METAL CONTAINERS 1 Piece(s) 19 Day(s) 25L 124mm 3/8B 4.4 kg 530 ø330×H330mm With flat steel legs, 25 L

฿ 39,515.00

฿ 31,612.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) 36L 166mm 3/4B 5.8 kg 560 ø360×H360mm With flat steel legs, 36 L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1