(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-1361-46 |
62-1361-47 |
62-1361-48 |
62-1361-49 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 13,878.00 ฿ 11,102.40 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | L; Overall length: 240 mm; Thickness: 1.2 mm | ||
฿ 14,842.00 ฿ 11,873.60 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | LL; Overall length: 248 mm; Thickness: 1.2 mm | ||
฿ 12,703.00 ฿ 10,162.40 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | M; Overall length: 215 mm; Thickness: 1.2 mm | ||
฿ 11,475.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | S; Overall length: 215 mm; Thickness: 1.2 mm |
[Features]
·Made of ultra-high molecular weight polyethylene material, the gloves have more than 40% strength of aramid fiber.
·Have excellent water resistance, chemical resistance, and cut resistance.
Part Number |
---|
62-1361-46 |
62-1361-47 |
62-1361-48 |
62-1361-49 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 13,878.00 ฿ 11,102.40 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | L; Overall length: 240 mm; Thickness: 1.2 mm | ||
฿ 14,842.00 ฿ 11,873.60 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | LL; Overall length: 248 mm; Thickness: 1.2 mm | ||
฿ 12,703.00 ฿ 10,162.40 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | M; Overall length: 215 mm; Thickness: 1.2 mm | ||
฿ 11,475.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | S; Overall length: 215 mm; Thickness: 1.2 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?