(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

15G Spectra, HG-750 Series【10 Pieces Per Package】

15G Spectra, HG-750 Series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 15,747.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1361-42 SALE
62-1361-43 SALE
62-1361-44 SALE
62-1361-45 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 220MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L; Overall length: 220 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 230MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL; Overall length: 230 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 210MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) M; Overall length: 210 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 200MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S; Overall length: 200 mm; Thickness: 0.6 mm

Basic Specifications

  • Cut resistant level
    5
  • Stitch
    15 gauge

Product Description

[Features]
·Higher cut resistance, higher strength.
·With water resistance, light resistance, and chemical resistance.
· Lightweight.
·Dust hardly comes out.

Part Number
62-1361-42 SALE
62-1361-43 SALE
62-1361-44 SALE
62-1361-45 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 220MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) L; Overall length: 220 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 230MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL; Overall length: 230 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 210MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) M; Overall length: 210 mm; Thickness: 0.6 mm

฿ 15,747.00

฿ 12,597.60

15G SPECTRA 200MM 1 Pack(s)

10 Pieces Per Package

19 Day(s) S; Overall length: 200 mm; Thickness: 0.6 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1