(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

13G Kevlar SD-SUS Gloves, HG-38 Series【10 Pieces Per Package】

13G Kevlar SD-SUS Gloves, HG-38 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 11,475.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-1361-27
62-1361-28
62-1361-29
62-1361-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) L; Overall length: 233 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL; Overall length: 238 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) M; Overall length: 215 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) S; Overall length: 210 mm; Thickness: 0.7 mm

Basic Specifications

  • Cut resistant level
    4
  • Stitch
    13 gauge

Product Description

[Features]
·With a thinness of 13 gauge, they achieve high cut resistance equivalent to that of a thick one.
·Kevlar with stainless steel wire, ideal for precision work.
·The gloves combine a high cut resistance, soft feel and low dust generation.

Part Number
62-1361-27
62-1361-28
62-1361-29
62-1361-30
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) L; Overall length: 233 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) LL; Overall length: 238 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) M; Overall length: 215 mm; Thickness: 0.7 mm

฿ 11,475.00

INCISION-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

19 Day(s) S; Overall length: 210 mm; Thickness: 0.7 mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1