(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-1361-10 |
62-1361-11 |
62-1361-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 5,232.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | L; Overall length: 245 mm; Thickness: 1.2 mm | ||
฿ 4,697.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | M; Overall length: 230 mm; Thickness: 1.2 mm | ||
฿ 4,163.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | S; Overall length: 220 mm; Thickness: 1.2 mm |
[Features]
·Standard Kevlar gloves with anti-slip treatment.
·Good fit.
Part Number |
---|
62-1361-10 |
62-1361-11 |
62-1361-12 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size |
---|---|---|---|---|---|---|---|
฿ 5,232.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | L; Overall length: 245 mm; Thickness: 1.2 mm | ||
฿ 4,697.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | M; Overall length: 230 mm; Thickness: 1.2 mm | ||
฿ 4,163.00 |
INCISION-RESISTANT GLOVES | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) | S; Overall length: 220 mm; Thickness: 1.2 mm |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?