(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·VFD filtering function resistant to sine waves and noise
·Large liquid crystal with high visibility backlight
·Powerful built-in work LED
·Drop impact resistance function
Part Number |
---|
62-1349-76 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Temperature | Insulation resistance | Frequency | DC voltage | AC voltage | Resistor | DC current | AC current | Capacitance | Diode test | AC VFD voltage | Diode | Clamp opening | Insulation test voltage | Earth bond resistance | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 54,325.00 ฿ 43,460.00 | RESISTANCE AND MULTIMETER | 1 Piece(s) | 19 Day(s) | - | 4M~20GΩ(±1.5%) | 40 kHz (±5 digits) | 1000V(DC±0.1%) | 1000V | - | - | - | 10 mF (±1.2%) | 2V(±1.5%) | 1000V(±1.5%) | - | - | 50/100/250/500/1000(±3.0%) | 40 to 40KΩ(±1.5%) | - |
Loading...
Power supply | AAA battery, 1.5 V × 6 pcs. |
---|
Please check the type/dimensions/specifications of the part 62-1349-76 in the Digital Multimeter (With VFD Filtering Function) series.
Part Number |
---|
62-1349-74 |
62-1349-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Temperature | Insulation resistance | Frequency | DC voltage | AC voltage | Resistor | DC current | AC current | Capacitance | Diode test | AC VFD voltage | Diode | Clamp opening | Insulation test voltage | Earth bond resistance | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 22,263.00 | 1 Piece(s) | 19 Day(s) | -200 to 1200℃ | - | 100.00 kHz (±0.5 digit) | 1000V(±0.05%) | 1000V(±0.05%) | 40.00MΩ(±0.2%) | 10.000A(±0.2%) | 10.000A(±0.2%) | 40.00 mF (±0.9 V) | - | 1000V(±0.5%) | Test 2 V (±1.5%) | 37mm | - | - | (VFD filtering function) | ||
฿ 28,133.00 | 1 Piece(s) | 19 Day(s) | -200 to 1200℃ | - | 100.00 kHz (±0.5 digit) | 1000V(±0.05%) | 1000V(±0.05%) | 40.00MΩ(±0.2%) | 10.000A(±0.2%) | 10.000A(±0.2%) | 40.00 mF (±0.9 V) | - | 1000V(±0.5%) | Test 2 V (±1.5%) | 37mm | - | - | (log data function) |
How can we improve?
How can we improve?