1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Multimeter (With VFD Filtering Function)

Digital Multimeter (With VFD Filtering Function)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 22,263.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·VFD filtering function resistant to sine waves and noise
·Large liquid crystal with high visibility backlight
·Powerful built-in work LED
·Drop impact resistance function

 
Part Number
62-1349-74SALE
62-1349-75SALE
62-1349-76SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTemperature Insulation resistance Frequency DC voltage AC voltage Resistor DC current AC current Capacitance Diode test AC VFD voltage Diode Clamp opening Insulation test voltage Earth bond resistance Product detail type

฿ 22,263.00

฿ 17,810.40

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) -200 to 1200℃-100.00 kHz (±0.5 digit)1000V(±0.05%)1000V(±0.05%)40.00MΩ(±0.2%)10.000A(±0.2%)10.000A(±0.2%)40.00 mF (±0.9 V)-1000V(±0.5%)Test 2 V (±1.5%)37mm--(VFD filtering function)

฿ 28,133.00

฿ 22,506.40

DIGITAL MULTIMETER 1 Piece(s) 19 Day(s) -200 to 1200℃-100.00 kHz (±0.5 digit)1000V(±0.05%)1000V(±0.05%)40.00MΩ(±0.2%)10.000A(±0.2%)10.000A(±0.2%)40.00 mF (±0.9 V)-1000V(±0.5%)Test 2 V (±1.5%)37mm--(log data function)

฿ 54,325.00

฿ 43,460.00

RESISTANCE AND MULTIMETER 1 Piece(s) 19 Day(s) -4M~20GΩ(±1.5%)40 kHz (±5 digits)1000V(DC±0.1%)1000V---10 mF (±1.2%)2V(±1.5%)1000V(±1.5%)--50/100/250/500/1000(±3.0%)40 to 40KΩ(±1.5%)-

Loading...

  1. 1

Basic Information

Power supply AAA battery, 1.5 V × 6 pcs.