(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The power clamp meters in this series come with a phase rotation test function to measure AC current spikes when equipment starts up, to make motor and power supply adjustments, and to make accurate AC/DC measurements for high-power equipment.
Part Number |
---|
62-1349-70 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency | Inrush current | DC voltage | AC voltage | Resistor | DC current | AC current | Capacitance | AC VFD voltage | Diode | Clamp opening | Harmonic | Radiation thermometer | K type thermocouple | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 31,762.00 ฿ 25,409.60 | POWER CLAMP METER | 1 Piece(s) | 19 Day(s) | 4,000 Hz (±1.5%) | - | 1000V(±1.5%) | 1000V(±1.5%) | 40MΩ(±1.5%) | 1000A | - | - | - | - | - | - | -20 to 270°C D: S ratio 8:1 | -20 to 760℃ | (with radiation thermometer) |
Loading...
Power supply | AAA battery, 1.5 V × 6 pcs. |
---|
Please check the type/dimensions/specifications of the part 62-1349-70 in the Power Clamp Meter, CM Series series.
Part Number |
---|
62-1349-71 |
62-1349-72 |
62-1349-73 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Frequency | Inrush current | DC voltage | AC voltage | Resistor | DC current | AC current | Capacitance | AC VFD voltage | Diode | Clamp opening | Harmonic | Radiation thermometer | K type thermocouple | Product detail type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 21,053.00 | 1 Piece(s) | 19 Day(s) | 20.00 to 9.999 kHz (±0.5%) | 600ACA | 1000V(±1%) | 1000V(±1%) | 99.99KΩ(±1%) | 600A | 600A | 3.999 mF (±1%) | 1000V(±1%) | Test 0.4 V to 0.8 V | 37mm | 1st to 25th | - | - | (with VFD filtering function) | ||
฿ 23,897.00 | 1 Piece(s) | 19 Day(s) | 20.00 to 9.999 kHz (±0.5%) | 600ACA | 1000V(±1%) | 1000V(±1%) | 99.99KΩ(±1%) | 600A | 600A | 3.999 mF (±1%) | 1000V(±1%) | Test 0.4 V to 0.8 V | 37mm | 1st to 25th | - | - | 1000V/600A | ||
฿ 27,102.00 | 1 Piece(s) | 19 Day(s) | 20.00 to 9.999 kHz (±0.5%) | 600ACA | 1000V(±1%) | 1000V(±1%) | 99.99KΩ(±1%) | 1000A | 1000A | 3.999 mF (±1%) | 1000V(±1%) | Test 0.4 V to 0.8 V | 37mm | 1st to 25th | - | - | 1000V/1000A |
How can we improve?
How can we improve?