1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Compact Clamp Meter, CM Series

Compact Clamp Meter, CM Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,213.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with the functions required for a lightweight and compact housing
·Large liquid crystal with high visibility
· TRUE RMS
·Loz
·Built-in work LED

 
Part Number
62-1349-68SALE
62-1349-69SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipInrush current DC voltage AC voltage DC current AC current VFD voltage VFD current Product detail type

฿ 16,213.00

฿ 12,970.40

COMPACT CLAMP METER 600V 1 Piece(s) 19 Day(s) -600V600V600A600A--600V

฿ 20,447.00

฿ 16,357.60

COMPACT CLAMP METER 1000V 1 Piece(s) 19 Day(s) 600A1000V1000V1000A-1000V600A1000V

Loading...

  1. 1

Basic Information

Power supply AAA battery, 1.5 V × 4 pcs. Resistor 6000Ω Capacitance 1 to 1000µF± (1.0% + 4 digits)
Diode 1.5 V± (1.5% + 5 dgt)