1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Clamp Meter, CM Series

Flex Clamp Meter, CM Series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,213.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Free application support for easy data management
·Log data can be acquired on Android
·Up to 3,000 A AC
·Maximum resolution 0.01 A
·Inrush current
·True-RMS
·Maximum
·Drop impact resistance function
·Built-in work LED

 
Part Number
62-1349-66SALE
62-1349-67SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Flex clamp length Product detail type

฿ 16,213.00

฿ 12,970.40

FLEX CLAMP METER 25CM 1 Piece(s) 19 Day(s) 25×120×280mm25cm25cm

฿ 16,818.00

฿ 13,454.40

FLEX CLAMP METER 45CM 1 Piece(s) 19 Day(s) 25×130×350mm45cm45cm

Loading...

  1. 1

Basic Information

Power supply AAA battery 1.5 V × 2 pcs. AC current 3000A Basic precision ±3.0% + 5 digits
Weight 170g