1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flex Probe, TA Series

Flex Probe, TA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,373.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Can be used by connecting to most digital multimeters and clamp meters
·AC current measurement up to 3,000 A is possible
·Built-in work LED
·Drop impact resistance function

 
Part Number
62-1349-64
62-1349-65
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSize Flex clamp length Product detail type

฿ 11,373.00

FLEX PROBE 25CM 1 Piece(s) 19 Day(s) 25×120×280mmFlex clamp length 25 cm25cm

฿ 11,977.00

FLEX PROBE 45CM 1 Piece(s) 19 Day(s) 25×130×350mmFlex clamp length 45 cm45cm

Loading...

  1. 1

Basic Information

Power supply 2×15VAA AC current AC3000A Basic precision Basic accuracy ±3.0% + 5 digits
Weight 170g