(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-1066-46 |
62-1066-47 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Visible Range | Dimensions (mm) |
Connection | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 54,943.00 |
SIGHT GLASS WITH WIPER 3S | 1 Piece(s) | 19 Day(s) | Pressure resistance 0.18 MPa | ø65 | ø91×131 | 3S ferrule | 3S | ||
฿ 59,328.00 |
SIGHT GLASS WITH WIPER 4S | 1 Piece(s) | 19 Day(s) | Pressure resistance 0.16 MPa | ø90 | ø119×131 | 4S ferrule | 4S |
[Specifications]
·Materials: Window Frame/SUS304, Flat Seal/Silicone Rubber, Window/Heat Resistant Reinforced Glass, Wiper/Wetted Part 316 L/Other 304, Wiper Blade/PTFE, Shaft O-Ring/Viton
Part Number |
---|
62-1066-46 |
62-1066-47 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Visible Range | Dimensions (mm) |
Connection | Product Detail Type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 54,943.00 |
SIGHT GLASS WITH WIPER 3S | 1 Piece(s) | 19 Day(s) | Pressure resistance 0.18 MPa | ø65 | ø91×131 | 3S ferrule | 3S | ||
฿ 59,328.00 |
SIGHT GLASS WITH WIPER 4S | 1 Piece(s) | 19 Day(s) | Pressure resistance 0.16 MPa | ø90 | ø119×131 | 4S ferrule | 4S |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?