(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stainless Steel Air Tank, TA Series

Stainless Steel Air Tank, TA Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 33,273.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
62-0955-96
62-0955-97
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Tank Capacity
(L)
Product Detail Type

฿ 33,273.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) TA-08 8 8L

฿ 39,322.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) TA-15 15 15L

Basic Specifications

  • Drain Outlet Diameter
    Rc1/8 female thread
  • Materials
    SUS304-2B
  • Operating Temperature Range(℃)
    0 to 60
  • Connection port size
    Rc1/4 female thread × 3 places
  • Max Operating Pressure
    1.0 MPa

Product Description

[Features]
・ Made of stainless steel (SUS304-2B), it can prevent red water in the condensate caused by rust, etc.
・ Since there is a condensate outlet, it is easy to take out the drain water accumulated in the tank
・ Since there are 3 connection ports, it is easy to install pressure switches, pressure gauges, etc.
・ It is also possible to deliver with a pressure switch, pressure gauge, fittings, etc.

Part Number
62-0955-96
62-0955-97
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Part Number Tank Capacity
(L)
Product Detail Type

฿ 33,273.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) TA-08 8 8L

฿ 39,322.00

METAL CONTAINERS 1 Piece(s) 19 Day(s) TA-15 15 15L

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1