(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
62-0954-68 |
62-0954-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 14,692.00 ฿ 11,753.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 2.4 kg | ø240×H240 | 10L | ||
฿ 16,795.00 ฿ 13,436.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3.8 kg | ø300×H300 | 20L |
[Specifications]
·Materials: Container material/SUS304, Lid/acrylic
·Capacity: 10 L/15 L
Part Number |
---|
62-0954-68 |
62-0954-69 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Weight | Dimensions (mm) |
Product Detail Type |
---|---|---|---|---|---|---|---|---|---|
฿ 14,692.00 ฿ 11,753.60 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 10L | 2.4 kg | ø240×H240 | 10L | ||
฿ 16,795.00 ฿ 13,436.00 |
METAL CONTAINERS | 1 Piece(s) | 19 Day(s) | 15L | 3.8 kg | ø300×H300 | 20L |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?